IESNA:LM-63-2002
[TEST]P944120
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57901
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5281.7 5248.6 5179.4 5119.2 5104.2 5110.2 5128.3 5161.4 5191.5 5200.5
5203.5 5248.6 5341.9 5495.4 5751.2 6112.4 6551.8 7081.4 7758.6 8565.1
9480 10599.6 11956.9 13500.8 15162 16946.7 18659.1 19456.7 18289 14132.8
7689.4 2169.9 665.1 394.2 225.7 93.3 0
5281.7 5263.7 5191.5 5131.3 5116.2 5119.2 5137.3 5170.4 5197.5 5206.5
5212.5 5260.7 5351 5513.5 5763.3 6127.4 6572.8 7105.5 7800.7 8607.3
9552.3 10704.9 12116.4 13627.2 15318.5 17148.3 18824.7 19546.9 18105.4 13816.8
7331.2 2034.4 644 361.1 210.7 84.3 0
5281.7 5257.7 5188.4 5125.2 5098.2 5101.2 5110.2 5128.3 5140.3 5152.3
5170.4 5221.5 5317.9 5471.3 5724.1 6058.2 6485.6 6991.2 7644.2 8441.8
9437.9 10683.9 12146.5 13771.6 15457 17244.6 18933 19811.8 18743.4 14924.3
8860.1 3268.4 872.8 433.4 255.8 99.3 0
5281.7 5245.6 5179.4 5110.2 5074.1 5065.1 5071.1 5074.1 5074.1 5095.1
5125.2 5182.4 5278.7 5429.2 5645.9 5964.9 6389.2 6906.9 7560 8354.5
9431.9 10720 12363.2 14214 16110.1 17969.9 19706.4 20687.6 20145.8 17322.9
11893.7 5754.2 1733.5 632 307 96.3 0
5281.7 5245.6 5182.4 5110.2 5065.1 5056 5062 5062 5062 5086.1
5140.3 5191.5 5272.7 5402.1 5597.7 5892.7 6320 6852.7 7508.8 8345.4
9449.9 10921.6 12820.6 15068.8 17380.1 19450.6 21120.9 22180.3 22306.7 20862.1
16636.7 10006.7 4249.5 1083.4 364.2 84.3 0
5281.7 5236.6 5173.4 5101.2 5053 5044 5053 5065.1 5065.1 5089.1
5146.3 5188.4 5251.6 5390.1 5597.7 5892.7 6308 6852.7 7520.8 8402.6
9555.3 11138.3 13263 15854.2 18484.6 20768.8 22442.1 23688.1 24452.5 23964.9
20771.8 14584.2 6985.1 2194 466.5 108.3 0
5281.7 5245.6 5179.4 5104.2 5056 5044 5050 5062 5062 5086.1
5140.3 5197.5 5278.7 5411.1 5615.8 5916.7 6338.1 6867.8 7529.9 8366.5
9471 10945.7 12853.7 15068.8 17356 19471.7 21217.2 22433.1 22595.6 21006.6
17018.9 10391.9 4083.9 1053.3 304 81.3 0
5281.7 5251.6 5188.4 5113.2 5065.1 5053 5062 5071.1 5080.1 5104.2
5143.3 5206.5 5308.8 5462.3 5682 5986 6416.3 6940 7593.1 8411.7
9495.1 10861.4 12513.7 14316.4 16161.2 18024.1 19790.7 20780.9 20103.7 17458.3
12233.8 5880.6 1754.6 659.1 313 96.3 0
5281.7 5260.7 5194.5 5122.2 5083.1 5077.1 5089.1 5113.2 5134.3 5155.3
5182.4 5236.6 5341.9 5507.5 5754.2 6094.3 6518.7 7033.3 7677.3 8456.8
9443.9 10668.8 12104.4 13672.3 15309.5 17079.1 18818.6 19694.4 18773.5 15613.5
9865.3 3876.3 1110.5 529.7 282.9 114.4 0
5281.7 5266.7 5197.5 5125.2 5092.1 5089.1 5110.2 5152.3 5188.4 5209.5
5230.6 5284.7 5384.1 5552.6 5811.4 6175.6 6621 7159.7 7821.8 8622.3
9549.3 10701.9 12029.1 13518.8 15101.9 16856.4 18526.7 19182.8 17942.9 13928.1
7632.2 2299.3 701.2 355.1 189.6 75.2 0
5281.7 5263.7 5197.5 5125.2 5092.1 5092.1 5113.2 5152.3 5191.5 5209.5
5227.6 5272.7 5375 5534.5 5790.3 6145.5 6587.9 7150.7 7815.8 8574.2
9486.1 10590.6 11911.7 13410.5 14921.3 16675.8 18382.3 19188.8 18141.5 14346.5
8128.8 2555.1 740.3 385.2 198.6 69.2 0
